IESNA:LM-63-2002
[TEST]P1198157
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1B-940-U-SL4
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 90 CRI, 4000K, 450mA LIGHTSQUARE WITH 26 LEDS AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 39.8 WATTS, 0.33 AMPS
[_THDi]5.305
[_PF]0.996
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4066
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 39.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
465 457.8 462.6 471.9 482.2 492.6 502.3 509.8 516.7 526.4
540.9 564.2 596.9 635.8 695.9 795.6 907.9 1041.2 1204.9 1370.3
1546 1683.2 1769 1831.3 1855.1 1864.1 1896 1959.2 1957.7 1782
1336.8 571.7 149.7 61.9 23.1 6.5 0
465 460.4 465.2 474.4 484.8 495.1 504.4 512 518.9 528.1
542.2 565.2 597.6 635.5 693.5 788.2 898.6 1028 1187.4 1374.6
1549.1 1683.6 1767.9 1828.1 1853.1 1867.8 1902.7 1965.9 1955.8 1766.4
1295.4 530.1 149.4 60.4 22.9 6.3 0
465 459.8 463.9 472.5 482.4 491.9 500.3 505.9 511.1 518.7
530.5 549.9 578.2 612.5 663.8 747 853.3 979.3 1118.4 1276.5
1433.7 1576.4 1676.5 1745.5 1792.3 1838.2 1896.7 1968.5 2001.5 1874.5
1486.3 755 228.2 83.9 40.8 8.8 0
465 458.9 462.8 470.6 479 487.2 494.7 498.6 501.2 505.1
512.4 525.3 545.6 570.2 604.7 661.2 738.6 829.8 932.7 1050.5
1180.9 1317.4 1446.6 1557.7 1653.6 1746.6 1868.2 2013.8 2129.6 2128.3
1918 1419.9 643.7 250.4 86.5 30 0
465 458.9 461.9 468.8 476.2 483.5 490.8 494.9 496.9 498.8
505.3 514.6 530.3 548.2 568.5 598.7 643.9 701.3 773.6 860.2
958.6 1061 1178.8 1304.3 1436.3 1577.5 1737.1 1932.1 2176.2 2379.3
2413.2 2159.8 1468.8 717.7 253.2 61.7 0
465 459.1 461.7 468 475.1 482.9 489.8 494.5 496.9 499.2
506.6 516.7 531.4 547.1 561.8 581.6 616.6 661.6 720.7 793.6
876 966.6 1061.7 1174 1298.2 1435.8 1596.9 1797.7 2075.7 2366
2530.7 2365.7 1747 980.4 404.4 93.6 0
465 458.9 461.1 467.1 474.2 481.8 488.7 493.9 497.1 501
508.1 518.9 531.8 543.5 553.2 568.9 596.1 630.8 679.5 740.6
809.1 883.1 965.1 1057.8 1164.8 1282.3 1438.2 1632.7 1895 2215.2
2418.8 2232 1532.7 800.1 292.6 50 0
465 460.4 460.9 465.8 472.9 481.3 489.3 496 501.6 505.5
510.2 517.4 525.6 531.2 537.4 547.5 562 580.3 608.1 650
696.8 750.3 811.1 880.1 957.3 1049.6 1159.4 1296.1 1464.3 1681.2
1815.8 1584.2 1023.1 456.3 116.7 19.2 0
465 461.9 461.7 465.2 472.1 481.1 490.4 499 505.9 510.9
515.4 519.7 521 520.6 522.7 527.5 535.3 546.7 564.2 589.6
625 665.9 716 775.1 842.1 917.6 1000 1096.4 1211.3 1310.5
1287 1027.4 587 212 52.8 14.9 0
465 463.4 463.7 466.2 472.7 480.9 491.7 502.3 510.7 517.4
523 526.2 526.2 525.1 524 523.6 525.6 531.8 543.9 563.3
590.9 627.6 670.7 722 782.6 851.2 924.7 1001.1 1064.5 1072.2
947.4 626.5 223.9 60.6 29.5 11.6 0
465 465.8 466.9 470.8 477.7 485.9 497.3 509.2 520.2 530.5
540.6 548.8 554.7 559.8 564.4 569.8 577.7 588.5 604.7 630.8
669.8 721.8 787.1 873.2 983.8 1100.5 1222.3 1314 1325.6 1150.3
800.5 393.1 108.5 36 16.2 4.7 0
465 466.5 468.4 472.7 480.3 489.8 502 515.4 528.4 541.7
556.4 570.6 584.9 599.3 615.7 637 663.6 698.1 742.9 800.3
871.9 953.4 1044 1152.2 1270.6 1377.2 1440.6 1429.4 1302.6 1015.3
618.7 294.2 99.4 34.7 13.6 2.8 0
465 467.5 470.8 476.6 485.4 496.2 510.5 526.6 542.2 560.3
581 604.9 632.3 664.2 703.5 753.3 813.2 880.3 950 1020.5
1089.1 1152 1210.3 1273 1337.9 1380.6 1374.2 1298.5 1132.2 832.4
489.5 212 78.7 31.9 12.9 3 0
465 469.5 475.7 485 497.3 511.7 530.3 551.6 578 611
654.1 705.8 763 828.8 891.1 946.1 988.1 1017.7 1036 1048.1
1058.9 1063.4 1051.8 1028 986.4 904.5 767.7 580.1 378.3 216.5
116.9 66.6 42.1 26.7 14.9 3.7 0
465 471 480.7 493.4 509.2 528.1 552.3 584.9 626.3 678.5
736 791 839.1 873.8 892.8 897.6 890 870.6 837.6 787.8
721.8 639.8 539.1 426.8 324.3 248.4 195.6 155.7 124.2 100.5
79.1 61.7 47 31.3 17 3.9 0
465 472.9 486.5 502.7 521.5 545.2 577.3 620.7 673.9 729.6
777.4 811.9 827.7 824.9 806.1 773.3 724.8 657.3 581 503.1
436.9 385.4 342 297.6 251.7 211.3 178.1 150.7 126.4 105
86.3 69.4 53.1 34.3 20.5 6.3 0
465 475.1 491.9 511.5 535 563.9 603.4 654.9 710.4 754.8
780.5 785.4 773.1 747 708.6 652.4 584 513.5 453.7 411.7
385.4 363.4 335.1 302.1 260.9 229 202.7 176 152.5 132.2
113 92.3 72 51.5 31.7 11 0
465 478.1 498.2 520.6 546.7 579 622.6 677.4 728.5 757.4
760.6 742.7 714.5 679.3 632.9 575.4 512.4 457.2 424.6 403.9
375 346.6 309.7 277.3 268.9 250.8 226.2 201.9 178.8 155.9
133.3 112.6 90.1 68.1 44.9 16.2 0
465 480 502.7 528.4 557.9 592.8 637.9 688.6 731.5 744.4
729.1 698.1 664.6 627.1 582.3 529.2 475.5 440.8 428.5 404.8
372 327.6 286.8 279.9 268.7 250.6 227.9 204.2 181.2 158.7
136.5 116.2 93.8 72.9 47.2 19.8 0
465 482 506.4 534.6 566.7 603.8 650.2 701.3 732.4 726.3
694.8 656.7 623 590.5 550.4 502.9 460.6 447.9 433.9 403.7
357.1 299.8 283.8 274.5 267.2 249.3 228.2 206 182.7 159.6
138 112.1 85.2 63.4 39 15.7 0
465 483.3 507.4 537 570.4 608.8 656.2 707.1 733 717.9
679.1 640.1 605.6 572.1 535.7 496.2 462.1 454 434.5 399.2
342.5 295.2 279.9 268.5 262.2 246.5 227.9 206.4 184.4 162.8
141.9 114.3 84.8 63.2 31.5 13.4 0
465 482.4 507.9 537.2 570.6 608.8 655.8 706.9 734.7 720.3
681.5 642 607.5 574.5 538.9 501 467.3 459.6 438.9 402.6
344.4 296.7 280.6 267.4 260.5 245.4 227.9 206.8 185.2 164.1
142.3 112.6 83.9 60.2 31.1 12.3 0
